CPH3910: N-Channel JFET, 25V, 20 to 40mA, 40mS, CPH3

Description: CPH3910 is N-Channel JFET, 25V, 20 to 40mA, 40mS, ...
  • CPH3910 is N-Channel JFET, 25V, 20 to 40mA, 40mS, CPH3 for High-Frequency Low-Noise Amplifier Applications.
  • Features
  • VGDS : -25V (max)
  • Forward Transfer Admittance : 40mS (typ)
  • Ciss : 6.0pF (typ)
  • NF : 2.1dB (typ)
  • Applications
  • AM tuner RF amplification
  • Low noise amplifier
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CPH3910-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET, 25V, 20 to 40mA, 40mS, CPH3
  • Package Type: CPH-3
  • Package Case Outline: 318BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:21,000
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 20000 
  • IDSS Max (µA): 40000 
  • V(BR)GSS Min (V): 25 
  • Ciss Max (pF):
  • Crss Max (pF): 2.3 
  • Package Type: CPH-3 
  • ON Semiconductor Full Web Site