CPH5901: N-Channel JFET and NPN Bipolar Transistor, 15V, 6 to 20mA, 50V, 150mA, Composite type CPH5

Description: CPH5901 is N-Channel JFET and NPN Bipolar Transist...
  • CPH5901 is N-Channel JFET and NPN Bipolar Transistor, 15V, 6 to 20mA, 50V, 150mA, Composite type CPH5.
  • Features
  • Composite type with J-FET and NPN transistors contained in the CPH5 package, improving the mounting
    effi ciency greatly
  • The CPH5901 is formed with two chips, being equivalent to the 2SK932 and the other the 2SC4639, placed in one package
  • Common drain and emitter
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CPH5901F-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET and NPN Bipolar Transistor, 15V, 6 to 20mA, 50V, 150mA, Composite type CPH5
  • Package Type: CPH-5
  • Package Case Outline: 318BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CPH5901G-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET and NPN Bipolar Transistor, 15V, 6 to 20mA, 50V, 150mA, Composite type CPH5
  • Package Type: CPH-5
  • Package Case Outline: 318BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Polarity: NPN 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.4 
  • IC Cont. (A): 0.15 
  • VCEO Min (V): 50 
  • VCBO (V): 55 
  • VEBO (V):
  • VBE(sat) (V): 0.8 
  • VBE(on) (V):
  • hFE Min: 135 
  • hFE Max: 400 
  • fT Min (MHz):
  • PTM Max (W): 0.5 
  • Package Type: CPH-5 
  • ON Semiconductor Full Web Site