CPH6003A: RF Transistor, 12 V, 150 mA, fT = 7 GHz

Description: CPH6003A is RF Transistor, 12 V, 150 mA, fT
  • CPH6003A is RF Transistor, 12 V, 150 mA, fT = 7 GHz, NPN Single CPH6 for high frequency, medium power amplifier applications.
  • Features
  • High gain : fT=7GHz(typ)
  • High Current : IC=150mA
  • Ultraminiature and thin 6pin package.
  • Large Collector Disspation : 800mW
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CPH6003A-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Transistor, 12 V, 150 mA, fT = 7 GHz
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:328,655
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.15 
  • VCEO(sus) Min (V): 12 
  • hFE Min: 100 
  • hFE Max: 180 
  • PTM Max (W): 0.8 
  • fT Min (MHz): 7000 
  • NF Typ. (dB): 1.8 
  • |S21e| 2 Typ. (dB):
  • Package Type: CPH-6 
  • ON Semiconductor Full Web Site