CPH6501: Bipolar Transistor, 30V, 1.5A, Low VCE(sat), NPN Dual

Description: CPH6501 is a Bipolar Transistor, 30V, 1.5A, Low VC...
  • CPH6501 is a Bipolar Transistor, 30V, 1.5A, Low VCE(sat), NPN Dual for DC-DC Converter Applications.
  • Features
  • Composite type with two NPN transistors contained in one package, facilitating high-density mounting
  • The CPH6501 consists of with two chips which are equivalent to the CPH3215.
  • Ultrasmall-sized package permitting facilitates miniaturization in end products (0.9mm)
  • Applications
  • Relay drivers, lamp drivers, motor drivers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CPH6501-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 30V, 1.5A, Low VCE(sat), NPN Dual
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Polarity: Dual NPN 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.225 
  • IC Cont. (A): 1.5 
  • VCEO Min (V): 30 
  • hFE Min: 200 
  • hFE Max: 560 
  • fT Min (MHz): 500 
  • PTM Max (W): 1.2 
  • Package Type: CPH-6 
  • ON Semiconductor Full Web Site