CPH6532: Bipolar Transistor, 50V, 1A, Low VCE(sat), NPN Dual

Description: CPH6532 is a Bipolar Transistor, 50V, 1A, Low VCE(...
  • CPH6532 is a Bipolar Transistor, 50V, 1A, Low VCE(sat), NPN Dual for DC-DC Converter Applications.
  • Features
  • Composite type with two NPN transistors contained in one package facilitating high-density mounting
  • The two chips contained are equivalent to the CPH3216
  • Ultrasmall package permitting applied sets to be small and slim
  • Applications
  • Relay drivers, lamp drivers, motor drivers, flash
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CPH6532-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 50V, 1A, Low VCE(sat), NPN Dual
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:15,000
  • Specifications
  • Polarity: Dual NPN 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.19 
  • IC Cont. (A):
  • VCEO Min (V): 50 
  • hFE Min: 200 
  • hFE Max: 560 
  • fT Min (MHz): 420 
  • PTM Max (W): 0.9 
  • Package Type: CPH-6 
  • ON Semiconductor Full Web Site