CPH6904: N-Channel JFET, 25V, 20 to 40mA, 40mS, Dual CPH6

Description: CPH6904 is N-Channel JFET, 25V, 20 to 40mA, 40mS, ...
  • CPH6904 is N-Channel JFET, 25V, 20 to 40mA, 40mS, Dual CPH6 for High-Frequency Low-Noise Amplifier Application.
  • Features
  • Composite type with 2 J-FET contained in a CPH6 package currently in use, improving the mounting efficiency greatly
  • The CPH6904 is formed with two chips, being equivalent to the CPH3910, placed in one package
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CPH6904-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET, 25V, 20 to 40mA, 40mS, Dual CPH6
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 20000 
  • IDSS Max (µA): 40000 
  • V(BR)GSS Min (V): 25 
  • Ciss Max (pF):
  • Crss Max (pF): 2.3 
  • Package Type: CPH-6 
  • ON Semiconductor Full Web Site