CS3351: Alternator Voltage Regulator Darlington Driver
Description: The CS3341/3351 integral alternator regulator inte...
The CS3341/3351 integral alternator regulator integrated circuit provides the voltage regulation for automotive, 3-phase alternators.
It drives an external power Darlington for control of the alternator field current. In the event of a charge fault, a lamp output pin is provided to drive an external darlington transistor capable of switching on a fault indicator lamp. An overvoltage or no STATOR signal condition activates the lamp output.
The CS3341 and CS3351 are available in SO-14 packages.
Features
Drives NPN Darlington
Short Circuit Protection
80V Load Dump
Temperature Compensated Regulation Voltage
Shorted Field Protection Duty Cycle, Self Clearing
Pb-Free Packages are Available
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
CS3351YD14G
Status: Obsolete
Compliance: Pb-free Halide free
Description: Alternator Voltage Regulator Darlington Driver
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: TUBE
Container Qty: 55
CS3351YDR14G
Status: Active
Compliance: Pb-free Halide free
Description: Alternator Voltage Regulator Darlington Driver
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):17 to 20
Arrow:0
PandS:>1K
CS3351YD14
Status: Obsolete
Compliance: 
Description: Alternator Voltage Regulator Darlington Driver
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: TUBE
Container Qty: 55
CS3351YDR14
Status: Obsolete
Compliance: 
Description: Alternator Voltage Regulator Darlington Driver
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: REEL
Container Qty: 2500
Packages
Specifications
Number of Drivers:
1 
VCC Max (V):
27 
V(BR)GSS Max (V):
 
V(BR)DSS Max (V):
 
ID Max (A):
 
rDS(on) Max (Ω):
 
Tj Max (°C):
150 
Package Type:
SOIC-14