CS3361: Alternator Voltage Regulator FET Driver

Description: The CS3361 integral alternator regulator integrate...
  • The CS3361 integral alternator regulator integrated circuit provides the voltage regulation for automotive, 3-phase alternators.

    It drives an external logic level N channel enhancement power FET for control of the alternator field current. In the event of a charge fault, a lamp output pin is provided to drive an external darlington transistor capable of switching on a fault indicator lamp.

    An overvoltage or no Stator signal condition activates the lamp output.

    A STATOR Power Up feature is incorporated for systems which require power up activation by sensing the crank cycle of the starter at the stator. This eliminates unnecessary current drain when the ignition is turned on, but the car is not running. The CS3361 is available in a 14 lead SO package.
  • Features
  • Drives Logic Level Power NFET
  • 80V Load Dump
  • Temperature Compensated Regulation Voltage
  • Shorted Field Protection Duty Cycle, Self Clearing
  • STATOR Power Up
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CS3361YD14G
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Alternator Voltage Regulator FET Driver
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • CS3361YDR14G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Alternator Voltage Regulator FET Driver
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Newark:>1K
  • CS3361YD14
  • Status: Obsolete
  • Compliance: 
  • Description: Alternator Voltage Regulator FET Driver
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • CS3361YDR14
  • Status: Obsolete
  • Compliance: 
  • Description: Alternator Voltage Regulator FET Driver
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V):
  • VCC Max (V): 27 
  • Drive Source/Sink Typ (mA):
  • Rise Time (ns):
  • Fall Time (ns):
  • tp Max (ns):
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site