CS8190: Motor Driver, Precision Air-Core, Tachometer / Speedometer, with Return to Zero

Description: The CS8190 is specifically designed for use with a...
  • The CS8190 is specifically designed for use with air-core meter movements. The IC provides all the functions necessary for an analog tachometer or speedometer. The CS8190 takes a speed sensor input and generates sine and cosine related output signals to differentially drive an air-core meter.

    Many enhancements have been added over industry standard tachometer drivers such as the CS289 or LM1819. The output utilizes differential drivers which eliminates the need for a zener reference and offers more torque. The device withstands 60V transients which decreases the protection circuitry required. The device is also more precise than existing devices allowing for fewer trims and for use in a speedometer.
  • Features
  • Direct Sensor Input
  • High Output Torque
  • Low Pointer Flutter
  • High Input Impedance
  • Overvoltage Protection
  • Return to Zero
  • Internally Fused Leads in PDIP-16 and SO-20WB Packages
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CS8190EDWF20G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, Precision Air-Core, Tachometer / Speedometer, with Return to Zero
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • CS8190EDWFR20G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, Precision Air-Core, Tachometer / Speedometer, with Return to Zero
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>10K
  • CS8190ENF16G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, Precision Air-Core, Tachometer / Speedometer, with Return to Zero
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • CS8190EDWF20
  • Status: Obsolete
  • Compliance: 
  • Description: Motor Driver, Precision Air-Core, Tachometer / Speedometer, with Return to Zero
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 38
  • CS8190EDWFR20
  • Status: Obsolete
  • Compliance: 
  • Description: Motor Driver, Precision Air-Core, Tachometer / Speedometer, with Return to Zero
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • CS8190ENF16
  • Status: Obsolete
  • Compliance: 
  • Description: Motor Driver, Precision Air-Core, Tachometer / Speedometer, with Return to Zero
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Packages
    Specifications
  • Number of Drivers:
  • VCC Max (V): 15 
  • V(BR)GSS Max (V): 24 
  • V(BR)DSS Max (V):
  • ID Max (A): 0.125 
  • rDS(on) Max (Ω):
  • Tj Max (°C): 150 
  • Package Type: SOIC-20W 
  • ON Semiconductor Full Web Site