CS8361: Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset

Description: The CS8361 is a precision micro-power dual voltage...
  • The CS8361 is a precision micro-power dual voltage regulator with ENABLEbar and RESETbar.

    The 5V standby output is accurate within +/-2% while supplying loads of 100mA and has a typical dropout voltage of 400mV. Quiescent current is low, typically 140µA with a 300µA load. The active RESETbar output monitors the 5V standby output and holds the RESETbar line low during power-up and regulator dropout conditions. The RESETbar circuit includes hysteresis and is guaranteed to operate correctly with 1V on the standby output.

    The second output tracks the 5V standby output through an external adjust lead, and can supply loads of 250mA with a typical dropout voltage of 400mV. The logic level ENABLEbar lead is used to control this tracking regulator output.

    Both outputs are protected against overvoltage, short circuit, reverse battery and overtemperature conditions. The robustness and low quiescent current of the CS8361 makes it not only well suited for automotive microprocessor applications, but for any battery powered microprocessor applications.
  • Features
  • 2 Regulated Outputs
    Standby Output 5V +/-2%; 100mA
    Tracking Output 5V;250mA
  • Low Dropout Voltage (0.4V at rated current)
  • RESET Option
  • ENABLE Option
  • Low Quiescent Current
  • Protection Features
    Independent Thermal Shutdown
    Short Circuit
    60V Load Dump
    Reverse Battery
  • Internally Fused Leads in SO-16L Package
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CS8361YDPS7G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 50
  • CS8361YDPSR7G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 750
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • PandS:<1K
  • CS8361YDWF16G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • CS8361YDWFR16G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CS8361YDPS7
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: TUBE
  • Container Qty: 50
  • CS8361YDPSR7
  • Status: Last Shipments
  • Compliance: 
  • Description: Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 750
  • CS8361YDWF16
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • CS8361YDWFR16
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Output: Dual 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.25 
  • VI Min (V): -16 
  • VI Max (V): 60 
  • VDO Typ (V): 0.4 
  • Iq Typ (mA): 0.14 
  • PSRR (dB): 70 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: D2PAK-7 
  • ON Semiconductor Full Web Site