D45H11: Power Bipolar Transistor, PNP, 10 A, 80 V

Description: These series of plastic, NPN and PNP power transi...
  • These series of plastic, NPN and PNP power transistors can be used as general purpose power amplification and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers.
  • Features
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 1.0 V (Max) @ 8.0 A
  • Fast Switching Speeds
  • Complementary Pairs Simplifies Designs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    D45H11G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Bipolar Transistor, PNP, 10 A, 80 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • Newark:<1K
  • Newark:<1K
  • PandS:>100K
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 10 
  • VCEO Min (V): 80 
  • VCBO (V):
  • VEBO (V):
  • VBE(sat) (V): 1.5 
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max:
  • fT Min (MHz):
  • PTM Max (W): 50 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site