DAN222: 80 V Dual Common Cathode Switching Diode

Description: This Common Cathode Switching Diode is designed fo...
  • This Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-416/SC-75 package, which is designed for low power surface mount applications, where board space is at a premium.
  • Features
  • Fast trr
  • Low CD
  • Available in 8 mm Tape and Reel
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    DAN222G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 80 V Dual Common Cathode Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • PandS:<1K
  • DAN222T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 80 V Dual Common Cathode Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>10K
  • PandS:<1K
  • NSVDAN222T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 80 V Dual Common Cathode Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • DAN222
  • Status: Last Shipments
  • Compliance: 
  • Description: 80 V Dual Common Cathode Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • DAN222T1
  • Status: Last Shipments
  • Compliance: 
  • Description: 80 V Dual Common Cathode Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VR Min (V): 80 
  • VF Max (V): 1.2 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.1 
  • trr Max (ns):
  • CD Max (pF): 3.5 
  • Package Type: SC-75-3 
  • ON Semiconductor Full Web Site