DAN222M3T5G: Switching Diode, Dual, Common Cathode

Description: DAN222M3T5G...
  • DAN222M3T5G
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    DAN222M3T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, Dual, Common Cathode
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:8,000
  • Packages
    Specifications
  • Configuration: Dual Common Cathode 
  • VR Min (V): 80 
  • VF Max (V): 1.2 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.1 
  • trr Max (ns):
  • CD Max (pF): 3.5 
  • Package Type: SOT-723-3 
  • ON Semiconductor Full Web Site