DF01S1: Bridge Rectifier
Description: With the ever-pressing need to improve power suppl...
With the ever-pressing need to improve power supply efficiency, improve surge rating, improve reliability, and reduce size, the DFxS1 family sets a new standard in performance and cost saving.
The DFxS1 family balances performance against cost. The design offers a moderate surge rating of 35 A required to handle inrush surge and maintain good reliability, with fair price.
The DFxS1 achieves good performance in a SDIP surface mount form factor, reducing board space and volumetric requirements vs. competitive devices.
Features
Maximum Surge Rating: IFSM = 35 A, I2t = 5.1 A2Sec
Optimized VF: Typical 0.95 V at 1 A, 25°C
DF10S Socket Compatible
Glass Passivated Junctions
Space Saving
Lead Free in Comply with EU RoHS 2002/95/EU Directives
Green Molding Compound: IEC61249 Halogen Free
Qualified with IR Reflow and Wave Soldering
Technical Documentation & Design Resources
Availability and Samples
DF01S1
Status: Active
Compliance: Pb-free Halide free
Description: Bridge Rectifier
Package Type: PDIP-4 GW
Package Case Outline: 
MSL: NA
Container Type: REEL
Container Qty: 1500
Inventory
Market Leadtime (weeks):13 to 16
Arrow:0
Mouser:>1K
ON Semiconductor:1,500
Specifications
Type:
- 
IO(rec) Max (A):
- 
trr Max (ns):
- 
VRRM Max (V):
100 
VFM Max (V):
1.1 
IFSM Max (A):
35 
IR Max (mA):
0.003 
Package Type:
PDIP-4 GW