DF08M: 1.5A Bridge Rectifier

Description: DF08M...
  • DF08M
  • Features
  • Surge overload rating: 50 amperes peak.
  • Glass passivated junction.
  • Low leakage.
  • UL certified, UL #E111753 and E326243.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    DF08M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.5A Bridge Rectifier
  • Package Type: PDIP-4
  • Package Case Outline: 646CL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:45,000
  • Specifications
  • Type:
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 800 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 50 
  • IR Max (mA): 0.005 
  • Package Type: PDIP-4 
  • ON Semiconductor Full Web Site