DF10S1: Bridge Rectifier

Description: With the ever-pressing need to improve power suppl...
  • With the ever-pressing need to improve power supply efficiency, improve surge rating, improve reliability, and reduce size, the DFxS1 family sets a new standard in performance and cost saving.
    The DFxS1 family balances performance against cost. The design offers a moderate surge rating of 35 A required to handle inrush surge and maintain good reliability, with fair price.
    The DFxS1 achieves good performance in a SDIP surface mount form factor, reducing board space and volumetric requirements vs. competitive devices.
  • Features
  • Maximum Surge Rating: IFSM = 35 A, I2t = 5.1 A2Sec
  • Optimized VF: Typical 0.95 V at 1 A, 25°C
  • DF10S Socket Compatible
  • Glass Passivated Junctions
  • Space Saving
  • Lead Free in Comply with EU RoHS 2002/95/EU Directives
  • Green Molding Compound: IEC61249 Halogen Free
  • Qualified with IR Reflow and Wave Soldering
  • Technical Documentation & Design Resources
    Availability and Samples
    DF10S1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bridge Rectifier
  • Package Type: PDIP-4 GW
  • Package Case Outline: 
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Type:
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 35 
  • IR Max (mA): 0.003 
  • Package Type: PDIP-4 GW 
  • ON Semiconductor Full Web Site