DF10S2: Bridge Rectifier

Description: With the ever-pressing need to improve power suppl...
  • With the ever-pressing need to improve power supply efficiency, improve surge rating, improve reliability, and reduce size, the DFxS2 family sets a new standard in performance.
    The new design offers an improved surge rating of 85 A. This is especially important when striving to improve reliability and increase efficiency. High efficiency designs strive to reduce circuit resistance, which, unfortunately can result in increased inrush surge. As such higher surge current ratings can be required to maintain or improve reliability.
    The design also offers improved efficiency by achieving a 2 A VF of 1.1 V maximum at 25°C. This lower VF also supports cooler and more efficient operation.
    Finally, the DFxS2 achieves all this in a SDIP surface mount form factor, reducing board space and volumetric requirements vs. competitive devices.
  • Features
  • Maximum Surge Rating: IFSM = 85 A, I2t = 30 A2Sec
  • Optimized VF: Typical 0.93 V at 2 A, 25°C
  • DF10S Socket Compatible
  • Glass Passivated Junctions
  • Space Saving
  • Lead Free in Comply with EU RoHS 2002/95/EU Directives
  • Green Molding Compound: IEC61249 Halogen Free
  • Qualified with IR Reflow and Wave Soldering
  • Technical Documentation & Design Resources
    Availability and Samples
    DF10S2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bridge Rectifier
  • Package Type: PDIP-4 GW
  • Package Case Outline: 
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:<1K
  • ON Semiconductor:3,000
  • Specifications
  • Type:
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 85 
  • IR Max (mA): 0.003 
  • Package Type: PDIP-4 GW 
  • ON Semiconductor Full Web Site