DF3A6.8FU: ESD Protection Diodes, Dual, Common Anode

Description: This dual monolithic silicon zener diode is design...
  • This dual monolithic silicon zener diode is designed for applications requiring protection capability. The device is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. The dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
  • Features
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    DF3A6.8FUT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diodes, Dual, Common Anode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>50K
  • Mouser:>10K
  • PandS:>1K
  • SZDF3A6.8FUT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diodes, Dual, Common Anode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:54,000
  • DF3A6.8FUT1
  • Status: Obsolete
  • Compliance: 
  • Description: ESD Protection Diodes, Dual, Common Anode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V): 6.4 
  • VRWM Max (V):
  • IR Max (µA): 0.5 
  • PPK Max (W): 20 
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site