DF6A6.8: Diode Array for ESD Protection

Description: This quad voltage suppressor is designed for appli...
  • This quad voltage suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common anode design protects four separate lines using only one package. These devices are ideal for situations where board space is at a premium.
  • Features
  • SC-88 Package Allows Four Separate Unidirectional Configurations
  • Low Leakage < 1 µ A @ 5 Volt
  • Breakdown Voltage: 6.4 - 7.2 Volt @ 5 mA
  • Low Capacitance (40 pF typical)
  • ESD Protection Meeting 61000-4-2 Level 4 and 16 kV Human Body Model

    Mechanical Characteristics:
  • Void Free, Transfer-Molded, Thermosetting Plastic Case
  • Corrosion Resistant Finish, Easily Solderable
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    DF6A6.8FUT1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Diode Array for ESD Protection
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Chip1Stop:>1K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:>100K
  • DF6A6.8FUT2G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Diode Array for ESD Protection
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZDF6A6.8FUT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Diode Array for ESD Protection
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:6,000
  • DF6A6.8FUT1
  • Status: Obsolete
  • Compliance: 
  • Description: Diode Array for ESD Protection
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 40 
  • V(BR) Min (V): 6.4 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 75 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site