DFB20100F162: Glass-Passivated Bridge Rectifier

Description: DFB20100F162...
  • DFB20100F162
  • Features
  • UL Certificate: #E258596
  • Glass-Passivated Junction
  • Ideal for Printed Circuit Board
  • Reliable Low-Cost Construction
  • Plastic Material has Underwriters Laboratory Flammability Classification 94V-0
  • Surge Overload Rating to 250 A Peak
  • High Case Dielectric Strength: 2000 VRMS
  • Isolated Voltage from Case to Lead: > 2500 V
  • Technical Documentation & Design Resources
    Availability and Samples
    DFB20100F162
  • Status: Active
  • Compliance: Pb-free 
  • Description: Glass-Passivated Bridge Rectifier
  • Package Type: SIP-4
  • Package Case Outline: 127EQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:100
  • Specifications
  • Type:
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 250 
  • IR Max (mA): 0.01 
  • Package Type: SIP-4 
  • ON Semiconductor Full Web Site