DFB25100: Glass-Passivated Bridge Rectifiers

Description: DFB25100...
  • DFB25100
  • Features
  • UL Certificate # E258596
  • Glass-Passivated Junction
  • Ideal for Printed Circuit Board
  • Reliable Low-Cost Construction
  • Plastic Material has Underwriters Laboratory Flammability Classification 94V-0
  • Surge Overload Rating: 350 A Peak
  • High Case Dielectric Strength: 2500 VRMS
  • Isolated Voltage from Case to Lead: > 2500 V
  • Technical Documentation & Design Resources
    Availability and Samples
    DFB25100
  • Status: Active
  • Compliance: Pb-free 
  • Description: Glass-Passivated Bridge Rectifiers
  • Package Type: SIP-4
  • Package Case Outline: 127EP
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1200
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:9,435
  • Specifications
  • Type:
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 350 
  • IR Max (mA): 0.01 
  • Package Type: SIP-4 
  • ON Semiconductor Full Web Site