DTA123EM3: PNP Bipolar Digital Transistor (BRT)

Description: This series of digital transistors is designed to ...
  • This series of digital transistors is designed to replace a single device and its external resistor bias network. The Bias Resistor Transistor (BRT) contains a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. The BRT eliminates these individual components by integrating them into a single device. The use of a BRT can reduce both system cost and board space.
  • Features
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    DTA123EM3T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP Bipolar Digital Transistor (BRT)
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>10K
  • PandS:<1K
  • NSVDTA123EM3T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PNP Bipolar Digital Transistor (BRT)
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): 0.1 
  • V(BR)CEO Min (V): 50 
  • hFE Min:
  • R1 (kΩ): 2.2 
  • R2 (kΩ): 2.2 
  • R1/R2 Typ:
  • Vi(off) Max (V): 0.5 
  • Vi(on) Min (V):
  • Package Type: SOT-723-3 
  • ON Semiconductor Full Web Site