EGP20D: 2.0A Ultra Fast Recovery Rectifier

Description: EGP20D...
  • EGP20D
  • Features
  • Glass passivated cavity-free junction
  • High surge current capability
  • Low leakage current
  • Superfast recovery time for high efficiency
  • Low forward voltage, high current capability
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    EGP20D
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.0A Ultra Fast Recovery Rectifier
  • Package Type: AXIAL LEAD DO 204
  • Package Case Outline: 017AJ
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 50 
  • VRRM Max (V): 200 
  • VFM Max (V): 0.95 
  • IFSM Max (A): 75 
  • IR Max (mA):
  • Package Type: AXIAL LEAD DO 204 
  • ON Semiconductor Full Web Site