EMG2DXV5: Dual NPN Bipolar Digital Transistor (BRT)

Description: The Dual NPN Bipolar Digital Transistor is designe...
  • The Dual NPN Bipolar Digital Transistor is designed to replace a single device and its external resistor bias network. The Dual PNP Bipolar Digital Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base-emitter resistor. This eliminates these individual components by integrating them into a single device. This can reduce both system cost and board space. The device is housed in the SOT-553 package which is designed for low power surface mount applications.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    EMG2DXV5T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Dual NPN Bipolar Digital Transistor (BRT)
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • EMG2DXV5T1G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Dual NPN Bipolar Digital Transistor (BRT)
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • EMG2DXV5T5
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Dual NPN Bipolar Digital Transistor (BRT)
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • EMG2DXV5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual NPN Bipolar Digital Transistor (BRT)
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Polarity: Dual NPN 
  • IC Continuous (A): 0.1 
  • V(BR)CEO Min (V): 50 
  • hFE Min: 80 
  • R1 (kΩ): 47 
  • R2 (kΩ): 47 
  • R1/R2 Typ:
  • Vi(off) Max (V):
  • Vi(on) Min (V):
  • Package Type: SOT-553 
  • ON Semiconductor Full Web Site