ES1A: 1.0A Ultra Fast Recovery Rectifier

Description: ES1A...
  • ES1A
  • Features
  • For surface mount applications.
  • Glass passivated junction.
  • Low profile package.
  • Easy pick and place.
  • Built-in strain relief.
  • Superfast recovery times for high efficiency.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    ES1A
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.0A Ultra Fast Recovery Rectifier
  • Package Type: SMA
  • Package Case Outline: 403AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 7500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 15 
  • VRRM Max (V): 50 
  • VFM Max (V): 0.92 
  • IFSM Max (A): 30 
  • IR Max (mA):
  • Package Type: SMA 
  • ON Semiconductor Full Web Site