ES1DAF: Surface Mount Superfast Rectifier

Description: ES1DAF...
  • ES1DAF
  • Features
  • Fast Switching Speed – Maximum Trr 35 ns
  • Ultra Thin Profile - Maximum Height of 1.0 mm
  • Glass Passivated Junction
  • UL Flammability 94V-0 Classification
  • MSL level 1
  • RoHS Compliant / Green Mold Compound
  • Technical Documentation & Design Resources
    Availability and Samples
    ES1DAF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surface Mount Superfast Rectifier
  • Package Type: SMA-FL
  • Package Case Outline: 403AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>10K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 35 
  • VRRM Max (V): 200 
  • VFM Max (V): 0.95 
  • IFSM Max (A): 30 
  • IR Max (mA):
  • Package Type: SMA-FL 
  • ON Semiconductor Full Web Site