ES1J: 1.0A Ultra Fast Recovery Rectifier

Description: Fast Recitifier...
  • Fast Recitifier
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    ES1J
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.0A Ultra Fast Recovery Rectifier
  • Package Type: SMA
  • Package Case Outline: 403AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 7500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>100K
  • Mouser:>50K
  • ON Semiconductor:157,500
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 35 
  • VRRM Max (V): 600 
  • VFM Max (V): 1.7 
  • IFSM Max (A): 30 
  • IR Max (mA):
  • Package Type: SMA 
  • ON Semiconductor Full Web Site