ES2B: 2.0A Ultra Fast Recovery Rectifier

Description: ES2B...
  • ES2B
  • Features
  • For surface mount applications.
  • Glass passivated junction.
  • Low profile package.
  • Built-in strain relief.
  • Superfast recovery time for highefficiency.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    ES2B
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.0A Ultra Fast Recovery Rectifier
  • Package Type: SMB
  • Package Case Outline: 403AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 20 
  • VRRM Max (V): 100 
  • VFM Max (V): 0.9 
  • IFSM Max (A): 50 
  • IR Max (mA): 10 
  • Package Type: SMB 
  • ON Semiconductor Full Web Site