ESD1014: ESD Protection Array, Low Capacitance, for High Speed Data Lines

Description: The ESD1014 is designed to protect high speed data...
  • The ESD1014 is designed to protect high speed data lines from ESD, EFT and lightning surge.
  • Features
  • Low capacitance (3 pF maximum between I/O lines) - Excellent signal integrity for gigabit datarates in various protocols
  • ESD rating of Class 3B (exceeding 8 kV) per Human Body model and Class C (exceeding 400 V) per Machine Model
  • Protection for IEC standards IEC 6100042 (ESD) Level 4 30 kV (Contact)
  • Applications
  • 10/100/1000-BaseT Ethernet and Gigabit Ethernet
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD1014MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, Low Capacitance, for High Speed Data Lines
  • Package Type: UDFN-10
  • Package Case Outline: 517AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<100
  • SZESD1014MUTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Array, Low Capacitance, for High Speed Data Lines, automotive version
  • Package Type: UDFN-10
  • Package Case Outline: 517AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Interface: DVI  T1/E1, T3/E3  Ethernet (10/100, Gigabit) 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 275 
  • Package Type: UDFN-10 
  • ON Semiconductor Full Web Site