ESD11A5: 5.0 V Mid-Capacitance Transient Voltage Suppressor, SOT-1123

Description: The ESD11A Series is designed to protect voltage s...
  • The ESD11A Series is designed to protect voltage sensitive components from damage due to ESD. These parts provide excellent ESD clamping capability and fast response time to enhance the immunity of the end application from system level ESD stress such as IEC61000-4-2. Two uni-directional TVS diodes are housed in the ultra small SOT-1123 package, making these parts ideal for ESD protection on designs where board space is a premium, such as cell phones, MP3 players and many otheer portable handheld electronic devices.
  • Features
  • Low Clamping Voltage
  • Small Body Outline Dimensions (1.0mm x 0.6mm)
  • Low Body Height (0.4mm)
  • Low Leakage
  • IEC61000-4-2 Level 4 ESD Protection
  • Applications
  • I/O ESD protection
  • End Products
  • Cell Phones
  • MP3 Players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD11A5.0DT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5.0 V Mid-Capacitance Transient Voltage Suppressor, SOT-1123
  • Package Type: SOT-1123-3
  • Package Case Outline: 524AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:>10K
  • PandS:>1K
  • SZESD11A5.0DT5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 5.0 V Mid-Capacitance Transient Voltage Suppressor, SOT-1123
  • Package Type: SOT-1123-3
  • Package Case Outline: 524AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 25 
  • V(BR) Min (V): 6.2 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 24.9 
  • Package Type: SOT-1123-3 
  • ON Semiconductor Full Web Site