ESD11B: Bidirectional TVS in 0201-CSP

Description: The ESD11B Series is designed to protect voltage s...
  • The ESD11B Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, MP3 players, digital cameras and many other portable applications where board space comes at a premium.
  • Features
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Leakage
  • Response Time is < 1 ns
  • IEC6100042 Level 4 ESD Protection
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Portable Devices
  • End Products
  • Cellular Phones
  • MP3 Players
  • Digital Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD11B5.0ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bidirectional TVS in 0201-CSP, Mid-Capacitance Bi-Directional TVS Diode
  • Package Type: DSN-2
  • Package Case Outline: 152AA
  • MSL: 3
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 13.5 
  • V(BR) Min (V): 5.8 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 52.5 
  • Package Type: DSN-2 
  • ON Semiconductor Full Web Site