ESD1L001: Low Capacitance ESD Protection Diodes for High Speed Data Line

Description: The ESD1L001 is designed to protect four high spe...
  • The ESD1L001 is designed to protect four high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The small form factor, flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0 and HDMI.
  • Features
  • Low Capacitance (0.3 pF Typical, I/O to GND)
  • Short to Battery Survivability
  • Level 4 IEC 61000-4-2 Protection
  • Low ESD Clamping Voltage (30 V Typical, +16 A TLP, I/O to GND)
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant
  • Applications
  • USB2.0/3.0
  • LVDS
  • HDMI
  • High Speed Differential Pairs
  • 10/100Mb Ethernet
  • End Products
  • Automotive Gateways
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD1L001W1T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Diodes for High Speed Data Line
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:105,000
  • SZESD1L001W1T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Diodes for High Speed Data Line
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:123,000
  • Specifications
  • Interface: USB 2.0  Ethernet (10/100, Gigabit) 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.4  0.5 
  • V(BR) Min (V): 16.5 
  • VRWM Max (V): 16 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site