ESD5004: ESD Protection Diode

Description: The ESD5004 is designed for applications requiring...
  • The ESD5004 is designed for applications requiring ESD protection. It is intended to be used in sensitive equipment such as smartphone, wireless headsets, digital cameras, computers, printers, communication systems, and other applications. The integrated design provides very effective and reliable protection for four separate lines using only one package. This device is ideal for situations where board space is at a premium.
  • Features
  • Low Capacitance (5pF Typ, I/O to GND)
  • Four Separate Bi-directional Configurations for Protection
  • Low ESD Clamping Voltage
  • Applications
  • Smartphone and Portable Electronics
  • Notebooks, Desktops, Servers
  • Microprocessor Based Equipment
  • End Products
  • ESD5004MXTBG
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD5004MXTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode
  • Package Type: X3DFN-4
  • Package Case Outline: 714AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF):
  • V(BR) Min (V): 3.9 
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 20 
  • Package Type: X3DFN-4 
  • ON Semiconductor Full Web Site