ESD5101: Low Capacitance LVPT ESD Protection Diode in WLCSP2

Description: The ESD51x1 Series is designed to protect voltage ...
  • The ESD51x1 Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in smartphone, smart-watch, or many other portable / wearable applications where board space comes at a premium.
  • Features
  • Low Capacitance (5.5 pF Max, I/O to GND)
  • Small Body Outline Dimensions 01005 Size: 0.435 x 0.23 mm
  • Protection for the Following IEC Standards: IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • General I/O Protection
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD5101FCT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance LVPT ESD Protection Diode in WLCSP2
  • Package Type: DSN-2
  • Package Case Outline: 152AK
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Interface: General I/O  Audio 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 5.5 
  • V(BR) Min (V): 3.68 
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 15 
  • Package Type: DSN-2 
  • ON Semiconductor Full Web Site