ESD5102: ESD Protection Diode

Description: ESD5102 is designed to protect voltage sensitive c...
  • ESD5102 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in smartphone, smart-watch, or many other portable/wearable applications where board space comes at a premium.
  • Features
  • Low Clamping Voltage
  • Low Leakage
  • Fast Response Time
  • Applications
  • ESD Protection for Portable Electronics
  • End Products
  • Smartphone
  • Tablet
  • Wearables
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD5102FCT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode
  • Package Type: DSN-3
  • Package Case Outline: 152AW
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:3,120,000
  • Specifications
  • Interface: USB 3.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 5.5 
  • V(BR) Min (V): 3.68 
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.1 
  • PPK Max (W):
  • Package Type: DSN-3 
  • ON Semiconductor Full Web Site