ESD5205: LOW CAP ESD PROTECTION

Description: The ESD5205 is designed to protect high speed dat...
  • The ESD5205 is designed to protect high speed data lines from ESD. Low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    ESD5205P6T6G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LOW CAP ESD PROTECTION, 5 LINE LOW CAP ESD PROTEC
  • Package Type: SOT-963
  • Package Case Outline: 527AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:208,000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF):
  • V(BR) Min (V): 5.5 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 18 
  • Package Type: SOT-963 
  • ON Semiconductor Full Web Site