ESD5381: ESD Protection Diode

Description: The ESD5381 series are designed to protect voltage...
  • The ESD5381 series are designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of their small size, they are suited for use in cellular phones, MP3 players,digital cameras and many other portable applications where board space comes at a premium.
  • Features
  • Low Capacitance
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Body Height: 0.3 mm
  • Low Leakage
  • Response Time is < 1 ns
  • IEC6100042 Level 4 ESD Protection
  • IEC6100044 Level 4 EFT Protection
  • Applications
  • ESD Protection
  • End Products
  • MP3 Players
  • Cellular Phones
  • Digital Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD5381MUT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>10K
  • Newark:>10K
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 13 
  • V(BR) Min (V): 6.1 
  • VRWM Max (V):
  • IR Max (µA): 0.1 
  • PPK Max (W): 7.8 
  • Package Type: X3DFN-2 
  • ON Semiconductor Full Web Site