ESD5384: ESD Protection, 5-Line, HDMI Control Line

Description: The ESD5384 chip is a low capacitance ESD protecti...
  • The ESD5384 chip is a low capacitance ESD protection for HDMI control pins. It also integrates a pull-up resistor for I2C bus, a pull-up resistor for hot plug detect, and a pull-up resistor for CEC line. The ESD protection circuitry prevents damage to the protected device when subjected to ESD surges up to 15kV. The ESD5384 is available in a 9 bump CSP package.
  • Features
  • Line capacitance: 12 pF max
  • Applications
  • HDMI Control Line Interfaces
  • End Products
  • Smart Phones
  • Tablets
  • Consumer Electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD5384NCTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection, 5-Line, HDMI Control Line
  • Package Type: WLCSP-9
  • Package Case Outline: 567CX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:435,000
  • Specifications
  • Interface: HDMI 1.3/1.4 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 12 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 32 
  • PPK Max (W):
  • Package Type: WLCSP-9 
  • ON Semiconductor Full Web Site