ESD5484: ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability

Description: The ESD5484 is designed to protect voltage sensiti...
  • The ESD5484 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, MP3 players, digital cameras and many other portable applications where board space comes at a premium.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    ESD5484FCT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability
  • Package Type: WLCSP-2
  • Package Case Outline: 567AV
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:4,240,000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 45 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 0.1 
  • PPK Max (W): 0.3 
  • Package Type: WLCSP-2 
  • ON Semiconductor Full Web Site