ESD5B: ESD Protection Diode, Bidirectional

Description: The ESD5B Series is designed to protect voltage se...
  • The ESD5B Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size and bi-directional design, it is ideal for use in cellular phones, MP3 players, and portable applications that require audio line protection.
  • Features
  • Cap = 32 pf - Preserves signal integrity for high speed data lines.
  • Low Leakage - Preserves battery life
  • IEC61000-4-2 30 kV contact - Best in class protection for the most severe ESD conditions
  • Low Clamping Voltage - Protects sensitive components
  • Long Life - Does not degrade over numerous ESD strikes in comparison to varistor technology
  • Applications
  • speaker line
  • End Products
  • cell phones, MP3 players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD5B5.0ST1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Bidirectional
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>100K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • PandS:>100K
  • ESD5B5.0ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Bidirectional
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:64,000
  • SZESD5B5.0ST1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, Bidirectional
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 32 
  • V(BR) Min (V): 5.8 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 50 
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site