ESD5Z: ESD Protection Diode, SOD-523

Description: The ESD5Z Series is designed to protect voltage se...
  • The ESD5Z Series is designed to protect voltage sensitive components from ESD and transient voltage events. Excellent clamping capability, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its small size, it is suited for use in cellular phones, portable devices, digital cameras, power supplies and many other portable applications.
  • Features
  • IEC61000-4-2 up to +/- 30 kV contact
  • 8x20 us pulse up to 240W
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable
  • Applications
  • General ESD protection for handheld devices
  • TVS protection for charger line and battery contacts in handheld products
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD5Z12T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523, 12 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>50K
  • Mouser:>10K
  • Wpi:>10K
  • ESD5Z12T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ESD5Z2.5T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523, 2.5 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • ESD5Z2.5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ESD5Z3.3T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523, 3.3 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>100K
  • PandS:<100
  • ESD5Z3.3T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • ESD5Z5.0T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523, 5.0 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • PandS:>10K
  • ESD5Z5.0T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ESD5Z6.0T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523, 6.0 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>100K
  • ESD5Z6.0T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • ESD5Z7.0T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523, 7.0 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • Newark:>1K
  • PandS:>10K
  • ESD5Z7.0T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523, 7.0 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • SZESD5Z12T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZESD5Z2.5T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:102,000
  • SZESD5Z3.3T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • SZESD5Z5.0T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZESD5Z6.0T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZESD5Z7.0T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 55  145  105  80  70  65 
  • V(BR) Min (V): 14.1  6.2  6.8  7.5 
  • VRWM Max (V): 12  2.5  3.3 
  • IR Max (µA): 0.01  0.05 
  • PPK Max (W): 240  120  158  174  181  200 
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site