ESD6100: 2-Channel ESD Protection Device

Description: The ESD6100 is a 4−bump very low capacitance ESD p...
  • The ESD6100 is a 4−bump very low capacitance ESD protection device. It is fully compliant with IEC 61000−4−2.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD6100
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2-Channel ESD Protection Device
  • Package Type: WLCSP-4
  • Package Case Outline: 567CB
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 10000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 1.5 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 0.1 
  • PPK Max (W):
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site