ESD7002: Low Capacitance ESD Protection for High Speed

Description: The ESD7002 transient voltage suppressor is design...
  • The ESD7002 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0 and HDMI.
  • Features
  • Low Capacitance (0.3pF Typical, IO to GND)
  • Diode Capacitance Matching
  • Protection for IEC61000-4-2
  • SZ Prefix for Automotive and Other Applicatoin Requiring Unique Site and Control Change Requirements: AEC-Q100 Qualified and PPAP Capable
  • Pb-Free and RoHS Compliant
  • Applications
  • USB2.0/3.0
  • LVDS
  • HDMI
  • High Speed Differential Pairs
  • End Products
  • Automotive Gateway
  • Automotive Telematics Control Unit
  • Automotive Radio/Head Unit
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD7002WTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection for High Speed, Low Capacitance ESD Protection Diode for High Speed Data Line
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:66,000
  • SZESD7002WTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Capacitance ESD Protection for High Speed, Low Capacitance ESD Protection Diode for High Speed Data Line (PPAP)
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Interface: USB 3.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.5 
  • V(BR) Min (V): 16.5 
  • VRWM Max (V): 16 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site