ESD7008: ESD Protection Diode, High Speed Data, Low Capacitance

Description: The ESD7008 is designed specifically to protect 4 ...
  • The ESD7008 is designed specifically to protect 4 high speed differential pairs. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance for the high speed lines.
  • Features
  • Integrated 4 Pairs (8 Lines) High Speed Data
  • Single Connect, Flow through Routing
  • Low Capacitance (0.12 pF Typical, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000-4-2 Level 4
  • UL Flammability Rating of 94 V0
  • This is a Pb-Free Device
  • Applications
  • Thunderbolt (Light Peak)
  • HDMI
  • Display Port
  • LVDS
  • USB 3.0
  • V-by-One HS
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD7008MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, High Speed Data, Low Capacitance
  • Package Type: UDFN-18
  • Package Case Outline: 517BV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:183,000
  • SZESD7008MUTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, High Speed Data, Low Capacitance
  • Package Type: UDFN-18
  • Package Case Outline: 517BV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Interface: HDMI 1.3/1.4  USB 3.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.15 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: UDFN-18 
  • ON Semiconductor Full Web Site