ESD7016: ESD Protection Diode, Low Capacitance, USB 3.0

Description: The ESD7016 is specifically designed to protect U...
  • The ESD7016 is specifically designed to protect USB3.0 interfaces by integrating two Superspeed pairs, D+, D-, and Vbus lines into a single protection product. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines.
  • Features
  • Low Capacitance (0.15 pF Typical, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000-4-2 (Level 4)
  • Low ESD Clamping Voltage
  • This is a Pb-Free Device
  • Applications
  • USB3.0
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD7016MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Low Capacitance, USB 3.0, Integrated Low Cap TVS for USB 3.0
  • Package Type: UDFN-8
  • Package Case Outline: 517CB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • SZESD7016MUTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, Low Capacitance, USB 3.0
  • Package Type: UDFN-8
  • Package Case Outline: 517CB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:15,000
  • Specifications
  • Interface: USB 3.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.2 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 9.6 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site