ESD7102: Automotive Short-to-Battery Capable Low Capacitance ESD Protection Diodes for High Speed Data Lines

Description: The ESD7102 transient voltage suppressor is design...
  • The ESD7102 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The small form factor, flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0 and HDMI.
  • Features
  • 0.3pF Typical, I/O to GND - Supports data rates up to 6Gb/s
  • 16V Vrwm - Short-to-Battery Survivability in Automotive Systems
  • +/-8kV ESD Survivability - IEC 61000-4-2 Level 4 Protection
  • Applications
  • USB 2.0/3.0
  • LVDS
  • HDMI
  • High Speed Differential Pairs
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD7102BT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Automotive Short-to-Battery Capable Low Capacitance ESD Protection Diodes for High Speed Data Lines, 16V Protection Diode in SC75
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:258,000
  • SZESD7102BT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Automotive Short-to-Battery Capable Low Capacitance ESD Protection Diodes for High Speed Data Lines
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:501,000
  • Specifications
  • Interface: HDMI 2.0  USB 3.0  USB 2.0  HDMI 1.3/1.4 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.5 
  • V(BR) Min (V): 16.5 
  • VRWM Max (V): 16 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: SC-75-3 
  • ON Semiconductor Full Web Site