ESD7104: ESD Protection, Low Capacitance, High Speed Data

Description: The ESD7104 is designed to protect high speed data...
  • The ESD7104 is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0 and HDMI.
  • Features
  • Low Capacitance (0.3 pF Typical, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000-4-2 (Level 4)
  • UL Flammability Rating of 94 V-0
  • This is a Pb-Free Device
  • Low ESD Clamping Voltage
  • Applications
  • USB 3.0
  • HDMI 1.3/1.4
  • eSATA 3.0
  • Thunderbolt (Light Peak)
  • Display Port
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD7104MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection, Low Capacitance, High Speed Data
  • Package Type: UDFN-10
  • Package Case Outline: 517BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:<1K
  • SZESD7104MUTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection, Low Capacitance, High Speed Data
  • Package Type: UDFN-10
  • Package Case Outline: 517BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:189,000
  • Specifications
  • Interface: USB 3.0  HDMI 1.3/1.4  eSATA 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.35 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 21.3 
  • Package Type: UDFN-10 
  • ON Semiconductor Full Web Site