ESD7108: ESD Protection Diode

Description: The ESD7108 transient voltage suppressor is design...
  • The ESD7108 transient voltage suppressor is designed specifically to protect four high speed differential pairs. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance for the high speed lines.
  • Features
  • Integrated 4 Pairs (8 Lines) High Speed Data
  • Single Connect, Flow through Routing
  • Low Capacitance (0.25 pF Max, I/O to GND)
  • IEC 61000−4−2 Level 4 Compliant
  • UL Flammability Rating of 94 V−0
  • This is a Pb−Free Device
  • Applications
  • V−by−One HS
  • LVDS
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD7108MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Low Capacitance Array for High Speed Data Lines
  • Package Type: UDFN-18
  • Package Case Outline: 517BV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Interface: V-by-One HS  TCON LVDS 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.25 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: UDFN-18 
  • ON Semiconductor Full Web Site