ESD7124: 4-Channel Low Capacitance Dual-Voltage ESD and Surge Protection Array

Description: 4-Channel Low Capacitance Dual-Voltage ESD and Sur...
  • 4-Channel Low Capacitance Dual-Voltage ESD and Surge Protection Array
  • Features
  • 3 Channels of Low Voltage ESD Protection
  • 1 Channel of High Voltage ESD Protection
  • Provides ESD Protection to IEC61000−4−2 Level 4: ±25 kV Contact Discharge
  • Low Channel Input Capacitance
  • High Voltage Zener Diode Protects Supply Rail up to 100 A (8/20 s)
  • These Devices are Pb−Free and are RoHS Compliant
  • Applications
  • USB 2.0 for Wireless
  • End Products
  • wireless
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD7124MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4-Channel Low Capacitance Dual-Voltage ESD and Surge Protection Array, USB2.0 protection for wireless
  • Package Type: UDFN-6
  • Package Case Outline: 517CS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional  Bidirectional 
  • C Max (pF): 0.5 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 2400 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site