ESD7241: Ultra-Low Capacitance ESD Protection

Description: The ESD7241 is designed to protect voltage sensiti...
  • The ESD7241 is designed to protect voltage sensitive components that require ultra−low capacitance from ESD. It has industry leading capacitance linearity over voltage making it ideal for RF applications. This capacitance linearity combined with the extremely small package and low insertion loss makes this part well suited for use in antenna line applications for wireless handsets and terminals. In addition, the low clamping voltage along with its small size makes this device an ideal candidate for Vbus line protection in mobile, wearables and computing applications
  • Features
  • Ultra-Low Capacitance: < 1.0pF Max
  • Low Leakage: < 1uA
  • IEC61000-4-2 (ESD): Level 4 ±28kV Contact
  • IEC61000-4-4 (EFT): 40A - 5/50ns
  • IEC61000-4-5 (Lightning): 1A - 8/20us
  • Applications
  • USB 3.x Vbus Protection
  • NFC Antenna Protection
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD7241N2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Capacitance ESD Protection, Ultra-Low Capacitance ESD Protection
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:2,184,000
  • SZESD7241N2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra-Low Capacitance ESD Protection, Ultra-Low Capacitance ESD Protection
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Interface: USB 3.1 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF):
  • V(BR) Min (V): 25 
  • VRWM Max (V): 24 
  • IR Max (µA):
  • PPK Max (W): 0.3 
  • Package Type: X2DFN-2 
  • ON Semiconductor Full Web Site